1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO SC to SC Duplex Multi Mode OM1 Fibre Optic Cable, 62.5/125μm, Orange, 5m

FIBRE OPTIC CABLE

RS PRO SC to SC Duplex Multi Mode OM1 Fibre Optic Cable, 62.5/125μm, Orange, 5m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,142.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Length = 5m
Propagation Mode = Multi Mode
Terminated/Unterminated = Terminated
Connector B = SC
Core Diameter = 62.5/125µm
Sheath Colour = Orange
Cable Construction = Duplex
Connector A = SC
Fibre Type = OM1
Maximum Operating Temperature = +85°C
Attenuation = 0.3 dB
Maximum Pulling Tension = 50N

 
Part Number
5357519 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,142.59

฿ 806.55

FIBRE OPTIC CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5357519 in the RS PRO SC to SC Duplex Multi Mode OM1 Fibre Optic Cable, 62.5/125μm, Orange, 5m series.