RS PRO SC to SC Duplex Multi Mode OM1 Fibre Optic Cable, 62.5/125μm, Orange, 50m

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Length = 50m
    Propagation Mode = Multi Mode
    Terminated/Unterminated = Terminated
    Connector B = SC
    Core Diameter = 62.5/125µm
    Sheath Colour = Orange
    Cable Construction = Duplex
    Connector A = SC
    Fibre Type = OM1
    Maximum Operating Temperature = +60°C
    Attenuation = 0.3 dB
    Standards Met = IEC 60332-1, IEC 61300-3-4, IEC 61574

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat