1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5 V DC, DC Axial Fan, 40 x 40 x 15mm, 11.5m³/h, 1.5W, IP55

DC AXIAL FAN

RS PRO 5 V DC, DC Axial Fan, 40 x 40 x 15mm, 11.5m³/h, 1.5W, IP55
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,104.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Dimensions = 40 x 40 x 15mm
Height = 40mm
Power Consumption = 1.5W
Maximum Current = 150mA
Air Flow = 11.5m³/h
Noise Level = 26dB
Fan Speed = 6000rpm
Sensor Type = Tachometer
Bearing Type = Ball
IP Rating = IP55
Direction of Curve = Forward

 
Part Number
1442041 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,104.59

฿ 779.73

DC AXIAL FAN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1442041 in the RS PRO 5 V DC, DC Axial Fan, 40 x 40 x 15mm, 11.5m³/h, 1.5W, IP55 series.