1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 24 V DC, DC Axial Fan, 80 x 80 x 25mm, 52.7m³/h, 1.67W

DC AXIAL FAN

RS PRO 24 V DC, DC Axial Fan, 80 x 80 x 25mm, 52.7m³/h, 1.67W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 594.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 24 V dc
Height = 80mm
Power Consumption = 1.67W
Maximum Current = 60mA
Termination Type = Lead Wire
Noise Level = 28dB
Fan Speed = 2500rpm
Bearing Type = Ball
Direction of Curve = Backward

 
Part Number
5415299 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 594.03

฿ 419.33

DC AXIAL FAN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5415299 in the RS PRO 24 V DC, DC Axial Fan, 80 x 80 x 25mm, 52.7m³/h, 1.67W series.