1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 230 V AC, AC Axial Fan, 220 x 200 x 70mm, 824m³/h, 105W, IP56

AC AXIAL FAN

RS PRO 230 V AC, AC Axial Fan, 220 x 200 x 70mm, 824m³/h, 105W, IP56
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,671.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Dimensions = 220 x 200 x 70mm
Height = 220mm
Power Consumption = 105W
Depth = 70mm
Termination Type = Lead Wire
Noise Level = 68dB
Fan Speed = 3300rpm
IP Rating = IP56
Direction of Curve = Backward

 
Part Number
1759796 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,671.67

฿ 5,114.70

AC AXIAL FAN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1759796 in the RS PRO 230 V AC, AC Axial Fan, 220 x 200 x 70mm, 824m³/h, 105W, IP56 series.