1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 230 V AC, AC Axial Fan, 120 x 120 x 38mm, 222.6m³/h, 22W

AC AXIAL FAN

RS PRO 230 V AC, AC Axial Fan, 120 x 120 x 38mm, 222.6m³/h, 22W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,909.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Dimensions = 120 x 120 x 38mm
AC or DC Operation = AC
Power Consumption = 22W
Depth = 38mm
Air Flow = 222.6m³/h
Noise Level = 47dB
Fan Speed = 3300rpm
Bearing Type = Ball
Direction of Curve = Forward

 
Part Number
1444138 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,909.81

฿ 1,273.27

AC AXIAL FAN 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1444138 in the RS PRO 230 V AC, AC Axial Fan, 120 x 120 x 38mm, 222.6m³/h, 22W series.