1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 12 V DC, DC Axial Fan, 25 x 25 x 10mm, 3.1m³/h, 480mW

DC AXIAL FAN

RS PRO 12 V DC, DC Axial Fan, 25 x 25 x 10mm, 3.1m³/h, 480mW
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 931.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Dimensions = 25 x 25 x 10mm
AC or DC Operation = DC
Power Consumption = 480mW
Depth = 10mm
Termination Type = Lead Wire
Noise Level = 16dB
Fan Speed = 8000rpm
Sensor Type = Tachometer
Bearing Type = Ball
Direction of Curve = Forward

 
Part Number
1442029 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 931.28

฿ 657.39

DC AXIAL FAN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1442029 in the RS PRO 12 V DC, DC Axial Fan, 25 x 25 x 10mm, 3.1m³/h, 480mW series.