1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Spiral Wrap, I.D 6mm 30mm Polyethylene (811-7660)

CABLE SPIRAL WRAPPING

RS PRO Spiral Wrap, I.D 6mm 30mm Polyethylene (811-7660)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,720.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Minimum Cable Diameter = 6mm
Maximum Cable Diameter = 8mm
Colour = Black
Internal Diameter = 6mm
Material = Polyethylene
Maximum Bundle Diameter = 30mm
Wall Thickness = 0.75mm
Length = 30.5m

 
Part Number
8117660 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,720.15

฿ 1,146.82

CABLE SPIRAL WRAPPING 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8117660 in the RS PRO Spiral Wrap, I.D 6mm 30mm Polyethylene (811-7660) series.