1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Spiral Wrap, I.D 10.3mm 32mm Polyethylene, Black Colour

TUBE

RS PRO Spiral Wrap, I.D 10.3mm 32mm Polyethylene, Black Colour
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,363.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Minimum Cable Diameter = 9mm
Maximum Cable Diameter = 12mm
Colour = Black
Internal Diameter = 10.3mm
Material = Polyethylene
Maximum Bundle Diameter = 32mm
Wall Thickness = 0.85mm
Length = 30.5m

 
Part Number
811-7642 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,363.37

฿ 1,575.66

TUBE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 811-7642 in the RS PRO Spiral Wrap, I.D 10.3mm 32mm Polyethylene, Black Colour series.