RS PRO Straight Male M8 to Free End Sensor Actuator Cable, 4 Core, 2m

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = M8
Connector B = Free End
Connector A Gender = Male
Connector A Orientation = Straight
Number of Cores = 4
Length = 2m
Connector A Number of Contacts = 4