RS PRO Straight Female M12 to Male RJ45 Sensor Actuator Cable, 4 Core, PUR, 2m

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = M12
Connector B = RJ45
Connector A Gender = Female
Connector B Gender = Male
Connector A Orientation = Straight
Number of Cores = 4
Coding = D
Shielding = Shielded
Length = 2m
Sheath Material = PUR
IP Rating = IP20, IP67
Series = CDF12