RS PRO Straight Female M12 to Free End Sensor Actuator Cable, 4 Core, 10m

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = M12
Connector B = Free End
Connector A Gender = Female
Connector A Orientation = Straight
Number of Cores = 4
Length = 10m
Series = CBF12