RS PRO Male Plug to Female Socket Black DIN Cable 2m

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = 4-Way Male Moulded Plug
Connector B = 4-Way Female Moulded Plug
Connector A Gender = Male
Connector B Gender = Female
Length = 2m
Sheath Colour = Black
Cable Type = Mini DIN