RS PRO RJ45 Female Coupler, 1 Port, Shielded

Brand :
RS Pro
Caution
Product Description
Specifications
Type = Coupler
Interface Type = RJ45 Female
Number of Ports = 1
Shield Type = Shielded
Wiring Configuration = Straight Through
Width = 29.1mm
Depth = 38.2mm
Series = GTC Sealed