1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RJ45 Coupler, 2 Port, UTP

MODULAR JACKS/PLUGS

RS PRO RJ45 Coupler, 2 Port, UTP
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 413.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Coupler
Interface Type = RJ45
Number of Ports = 2
Shield Type = UTP
Wiring Configuration = Straight Through
Length = 20.55mm
Width = 14.48mm
Depth = 26.96mm

 
Part Number
186-3149 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 413.60

฿ 291.96

MODULAR JACKS/PLUGS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 186-3149 in the RS PRO RJ45 Coupler, 2 Port, UTP series.