RS PRO Male RJ45 Connector

Brand :
RS Pro
Caution
Product Description
Specifications
Gender = Male
Mounting Type = Cable Mount
Number of Ways = 8P8C
Shield Type = Unshielded
Orientation = Straight
Contact Material = Phosphor Bronze
Contact Plating = Gold