1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female RJ45 Connector, 42.7mm Depth

MODULAR JACKS/PLUGS

RS PRO Female RJ45 Connector, 42.7mm Depth
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,604.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Ethernet Connector Type = RJ45 Connector
Number of Ports = 1
Shield Type = Shielded
Orientation = Straight
IP Rating = IP68
Length = 29.1mm
Width = 25.4mm
Depth = 42.7mm
Series Number = GTC Sealed
Contact Material = Copper Alloy
Contact Plating = Gold

 
Part Number
111-6745 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,604.23

฿ 1,736.24

MODULAR JACKS/PLUGS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 111-6745 in the RS PRO Female RJ45 Connector, 42.7mm Depth series.