RS PRO Female RJ45 Connector, 42.1mm Depth

Brand :
RS Pro
Caution
Product Description
Specifications
Ethernet Connector Type = RJ45 Connector
Number of Ports = 1
Shield Type = Shielded
Orientation = Straight
IP Rating = IP68
Length = 29.1mm
Width = 25.4mm
Depth = 42.1mm
Series = GTC Sealed
Contact Material = Copper Alloy
Contact Plating = Gold