RS PRO Female RJ45 Connector, 21.6mm Depth

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Ethernet Connector Type = RJ45 Connector
    Mounting Type = PCB Mount
    Number of Ways = 8P8C
    Shield Type = Shielded
    Orientation = Right Angle
    Length = 13.5mm
    Width = 16mm
    Depth = 21.6mm
    Contact Material = Phosphor Bronze
    Contact Plating = Gold over Nickel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat