1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female Cat5e RJ45 Connector【5 Pieces Per Package】

MODULAR JACKS/PLUGS

RS PRO Female Cat5e RJ45 Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,977.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Ethernet Connector Type = RJ45 Connector
LAN Category = Cat5e
Mounting Type = Cable Mount
Number of Ways = 8P8C
Shield Type = UTP
Orientation = Straight
Length = 36.5mm
Width = 16.6mm
Depth = 22.3mm

 
Part Number
791-8507 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,977.80

฿ 1,985.30

MODULAR JACKS/PLUGS 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 791-8507 in the RS PRO Female Cat5e RJ45 Connector series.