1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female Cat4 RJ45 Connector

MODULAR JACKS/PLUGS

RS PRO Female Cat4 RJ45 Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 333.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Ethernet Connector Type = RJ45 Connector
LAN Category = Cat4
Mounting Type = PCB Mount
Number of Ways = 8P8C
Shield Type = Shielded
Orientation = Right Angle
Length = 16.13mm
Width = 13.97mm
Depth = 21.59mm
Contact Material = Phosphor Bronze
Contact Plating = Gold over Nickel

 
Part Number
144-2247 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 333.48

฿ 235.40

MODULAR JACKS/PLUGS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 144-2247 in the RS PRO Female Cat4 RJ45 Connector series.