RS PRO Cat5 RJ45 T-Adapter, 2 Port, Shielded, 150 mm Extension Length (400-9023)

Brand :
RS Pro
Caution
Product Description
Specifications
Type = T-Adapter
Interface Type = RJ45
LAN Category = Cat5
Number of Ports = 2
Shield Type = Shielded
Wiring Configuration = Straight Through
Extension Length = 150 mm