1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cat5 RJ45 T-Adapter, 2 Port, Shielded, 150 mm Extension Length (400-9001)

CAT5 RJ45 T-ADAPTER

RS PRO Cat5 RJ45 T-Adapter, 2 Port, Shielded, 150 mm Extension Length (400-9001)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,845.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = T-Adapter
Interface Type = RJ45
LAN Category = Cat5
Number of Ports = 2
Shield Type = Shielded
Wiring Configuration = Straight Through
Extension Length = 150 mm

Part Number
4009001 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,845.09

฿ 1,230.12

CAT5 RJ45 T-ADAPTER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4009001 in the RS PRO Cat5 RJ45 T-Adapter, 2 Port, Shielded, 150 mm Extension Length (400-9001) series.