1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Single Tone Buzzer, 6 to 15 V, 85dB at 1 Metre, Through Hole【5 Pieces Per Package】

SINGLE TONE BUZZER

RS PRO Single Tone Buzzer, 6 to 15 V, 85dB at 1 Metre, Through Hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 193.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 6 → 15 V
Decibels at 1 Metre = 85dB
Number Of Tones = 1
Mounting Style = Through Hole
Diameter = 12 mm
Application Type = Buzzer
Maximum Decibel = 85dB
Minimum Temperature = -30°C

 
Part Number
1797450 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 193.27

฿ 136.43

SINGLE TONE BUZZER 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1797450 in the RS PRO Single Tone Buzzer, 6 to 15 V, 85dB at 1 Metre, Through Hole series.