1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Red Electronic Sounder, 24 V, 114dB at 1 Metre, IP44

ELECTRONIC SOUNDERS

RS PRO Red Electronic Sounder, 24 V, 114dB at 1 Metre, IP44
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,684.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 24 V
IP Rating = IP44
Decibels at 1 Metre = 114dB
Current Type = DC
Housing Colour = Red
Application Type = Sounder

 
Part Number
1999770 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,684.79

฿ 1,789.95

ELECTRONIC SOUNDERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1999770 in the RS PRO Red Electronic Sounder, 24 V, 114dB at 1 Metre, IP44 series.