1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Grey Single Tone Siren, 24 V, 96dB at 1 Metre

SINGLE TONE SIREN

RS PRO Grey Single Tone Siren, 24 V, 96dB at 1 Metre
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,678.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 24 V
Decibels at 1 Metre = 96dB
Current Type = DC
Number Of Tones = 1
Housing Colour = Grey
Application Type = Sounder
Maximum Decibel = 93dB
Series = MICRO W10

 
Part Number
1999752 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,678.88

฿ 2,452.71

SINGLE TONE SIREN 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1999752 in the RS PRO Grey Single Tone Siren, 24 V, 96dB at 1 Metre series.