1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Buzzer, 12 V DC, 75dB at 1 Metre, Panel Mount

BUZZER

RS PRO Buzzer, 12 V DC, 75dB at 1 Metre, Panel Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 947.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 12 V dc
Decibels at 1 Metre = 75dB
Mounting Style = Panel Mount
Application Type = Buzzer
Minimum Temperature = -20°C

 
Part Number
8771836 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 947.01

฿ 668.49

BUZZER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8771836 in the RS PRO Buzzer, 12 V DC, 75dB at 1 Metre, Panel Mount series.