1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Single Tone Electronic Sounder, 12 to 80 V DC, 97dB at 1 Metre, Universal

SINGLE TONE ELECTRONIC SOUNDER

RS PRO Black Single Tone Electronic Sounder, 12 to 80 V DC, 97dB at 1 Metre, Universal
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,522.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 12 → 80 V DC
Decibels at 1 Metre = 97dB
Current Type = DC
Number Of Tones = 1
Housing Colour = Black
Mounting Style = Universal
Application Type = Sounder
Maximum Decibel = 97dB
Base Length = 102mm
Minimum Temperature = -30°C

 
Part Number
235354 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,522.11

฿ 1,681.49

SINGLE TONE ELECTRONIC SOUNDER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 235354 in the RS PRO Black Single Tone Electronic Sounder, 12 to 80 V DC, 97dB at 1 Metre, Universal series.