1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 95dB Base Mount, Panel Mount Single Internal Magnetic Buzzer Component, 26.4 x 17.6mm, 7V DC Min, 12V DC Max

ACOUSTIC VIBRATION PARTS

RS PRO 95dB Base Mount, Panel Mount Single Internal Magnetic Buzzer Component, 26.4 x 17.6mm, 7V DC Min, 12V DC Max
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 303.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Type = Base Mount, Panel Mount
Minimum Supply Voltage = 7V dc
Maximum Supply Voltage = 12V dc
Sound Level = 95dB
Drive Type = Internal
Tone Type = Single
Diameter = 26.4mm
Height = 17.6mm
Dimensions = 26.4 x 17.6mm
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +60°C
Supply Current = 23mA

 
Part Number
111-8178 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 303.00

฿ 213.89

ACOUSTIC VIBRATION PARTS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 111-8178 in the RS PRO 95dB Base Mount, Panel Mount Single Internal Magnetic Buzzer Component, 26.4 x 17.6mm, 7V DC Min, 12V DC Max series.