1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 90dB Panel Mount Continuous Internal Piezo Buzzer, 33 x 23 x 17mm, 3V DC Min, 16V DC Max

PANEL MOUNT BUZZER

RS PRO 90dB Panel Mount Continuous Internal Piezo Buzzer, 33 x 23 x 17mm, 3V DC Min, 16V DC Max
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 127.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Type = Panel Mount
Minimum Supply Voltage = 3V dc
Maximum Supply Voltage = 16V dc
Sound Level = 90dB
Drive Type = Internal
Tone Type = Continuous
Diameter = 23mm
Length = 33mm
Height = 17mm
Dimensions = 33 x 23 x 17mm
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +60°C
Maximum Frequency = 4.2kHz
Minimum Frequency = 3200Hz

 
Part Number
5117636 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 127.13

฿ 89.74

PANEL MOUNT BUZZER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5117636 in the RS PRO 90dB Panel Mount Continuous Internal Piezo Buzzer, 33 x 23 x 17mm, 3V DC Min, 16V DC Max series.