1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 85dB Panel Mount Continuous Internal Piezo Buzzer, 30 (Dia.) x 10mm, 3V DC Min, 30V DC Max, 2-3 kHz

ACOUSTIC VIBRATION PARTS

RS PRO 85dB Panel Mount Continuous Internal Piezo Buzzer, 30 (Dia.) x 10mm, 3V DC Min, 30V DC Max, 2-3 kHz
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 127.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Type = Panel Mount
Minimum Supply Voltage = 3V DC
Maximum Supply Voltage = 30V DC
Sound Level = 85dB
Drive Type = Internal
Tone Type = Continuous
Diameter = 30mm
Height = 10mm
Dimensions = 30 (Dia.) x 10mm
Minimum Operating Temperature = -30°C
Maximum Operating Temperature = +85°C
Maximum Frequency = 3kHz
Minimum Frequency = 2000Hz

 
Part Number
754-1999 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 127.67

฿ 90.12

ACOUSTIC VIBRATION PARTS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Volume(dB) 85 Product Type Alarm / Buzzer Unit Rated Voltage(V) Other
Shape Round Sound Continuous Terminal shape Other
Dimension width(mm) 30 Dimension length(mm) 30 Dimension thickness(mm) 10
Drive Type Internal Operating voltage(V) DC1.5 to 20 Frequency(Hz) 2000 to 3000
Operating temperature(℃) -30 to +85 Details of terminal shape Lead wire Main body mounting Panel-mount
RS Part Number 754-1999

Please check the type/dimensions/specifications of the part 754-1999 in the RS PRO 85dB Panel Mount Continuous Internal Piezo Buzzer, 30 (Dia.) x 10mm, 3V DC Min, 30V DC Max, 2-3 kHz series.