1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 81dB Panel Mount Intermittent Internal Piezo Buzzer, 60 x 41.8 x 16mm, 3V DC Min, 28V DC Max

ACOUSTIC VIBRATION PARTS

RS PRO 81dB Panel Mount Intermittent Internal Piezo Buzzer, 60 x 41.8 x 16mm, 3V DC Min, 28V DC Max
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 233.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Type = Panel Mount
Minimum Supply Voltage = 3V dc
Maximum Supply Voltage = 28V dc
Sound Level = 81dB
Drive Type = Internal
Tone Type = Intermittent
Diameter = 41.8mm
Length = 60mm
Depth = 41.8mm
Height = 16mm
Dimensions = 60 x 41.8 x 16mm
Minimum Operating Temperature = -30°C
Maximum Operating Temperature = +85°C
Maximum Frequency = 3.3kHz
Minimum Frequency = 2300Hz

Part Number
535-8310 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 233.45

฿ 164.79

ACOUSTIC VIBRATION PARTS 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 535-8310 in the RS PRO 81dB Panel Mount Intermittent Internal Piezo Buzzer, 60 x 41.8 x 16mm, 3V DC Min, 28V DC Max series.