1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 80dB Panel Mount Continuous External Piezo Buzzer, 13 (Dia.) x 2.5mm, 30V AC Max【5 Pieces Per Package】

ACOUSTIC VIBRATION PARTS

RS PRO 80dB Panel Mount Continuous External Piezo Buzzer, 13 (Dia.) x 2.5mm, 30V AC Max
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 225.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Mounting Type = Panel Mount
Maximum Supply Voltage = 30V ac
Sound Level = 80dB
Drive Type = External
Tone Type = Continuous
Diameter = 13mm
Height = 2.5mm
Dimensions = 13 (Dia.) x 2.5mm
Minimum Operating Temperature = -30°C
Maximum Operating Temperature = +85°C
Maximum Frequency = 4.8kHz
Supply Current = 10mA

 
Part Number
535-8168 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 225.23

฿ 158.99

ACOUSTIC VIBRATION PARTS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 535-8168 in the RS PRO 80dB Panel Mount Continuous External Piezo Buzzer, 13 (Dia.) x 2.5mm, 30V AC Max series.