RS PRO 100nF Electrolytic Tantalum Electrolytic Capacitor 35V DC (181-4583)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Technology = Electrolytic
    Capacitance = 100nF
    Voltage = 35V DC
    Mounting Type = Through Hole
    Package/Case = A
    Lead Pitch = 2.5mm
    Tolerance = ±20%
    Length = 4.5mm
    Depth = 4.5mm
    Height = 7mm
    Dimensions = 4.5 x 4.5 x 7mm
    Electrolyte Type = Solid
    Lead Diameter = 0.5mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat