RS PRO 4-pin Pluggable Terminal Block, 5.08mm Pitch

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Contacts = 4
    Pitch = 5.08mm
    Number of Rows = 1
    Mounting Type = Through Hole
    Gender = Male
    Termination Method = Screw
    Type = PCB Terminal Block
    Current Rating = 15A
    Body Orientation = Right Angle
    Colour = Green
    Voltage Rating = 300 V
    Series = CTBP96HJ
    Width = 15.2mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat