RS PRO 3-pin PCB Terminal Block, 3.5mm Pitch, Plug, Right Angle, 200 V

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Contacts = 3
    Pitch = 3.5mm
    Number of Rows = 1
    Mounting Type = Through Hole
    Gender = Female
    Termination Method = Screw
    Type = Plug
    Current Rating = 10A
    Body Orientation = Right Angle
    Colour = Green
    Voltage Rating = 200 V
    Depth = 15.6mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat