RS PRO Thermocouple Wire, PVC Sheath Flat Pair, Type N, 7/0.2mm, 100m

Brand :
RS Pro
Caution
Product Description
Specifications
Length = 100m
Maximum Operating Temperature = +105°C
Core Strands = 7/0.2mm
Cable Shape = Flat Pair
Number of Strands = 2
Standards Met = IEC