RS PRO Thermocouple Wire, PFA Sheath Twisted, Type T, 1/0.2mm, 100m

Brand :
RS Pro
Caution
Product Description
Specifications
Length = 100m
Thermocouple Type = T
Core Strands = 1/0.2mm
Cable Shape = Twisted
Number of Strands = 2
Standards Met = ANSI

Specifications
Length = 100m
Thermocouple Type = T
Core Strands = 1/0.2mm
Cable Shape = Twisted
Number of Strands = 2
Standards Met = ANSI
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.