RS PRO Thermocouple Wire, PFA Sheath Flat Pair, Type K, 1/0.315mm, 50m

Brand :
RS Pro
Caution
Product Description
Specifications
Length = 50m
Maximum Operating Temperature = +260°C
Core Strands = 1/0.315mm
Cable Shape = Flat Pair
Number of Strands = 2
Standards Met = IEC