RS PRO Control Cable, 2 Cores, 1.5 mm², YY, Unscreened, 50m, Grey PVC Sheath, 15 AWG

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Cores = 2
    Control Cable Type = YY
    Cross Sectional Area = 1.5 mm²
    Screened/Unscreened = Unscreened
    Length = 50m
    Sheath Colour = Grey
    American Wire Gauge = 15 AWG
    Outer Diameter = 6.3mm
    Current Rating = 18 A
    Maximum Operating Temperature = +80°C
    Voltage Rating = 300/500 V
    Insulation Material = PVC
    Conductor Material = Bare Copper
    Minimum Bend Radius = Fixed - 4 x D Occasional Flexing - 15 x D

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat