1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Heat Shrink Tubing, Black 6mm Sleeve Dia. x 7m Length 3:1 Ratio

TUBE HEAT-SHRINKABLE TUBE

RS PRO Heat Shrink Tubing, Black 6mm Sleeve Dia. x 7m Length 3:1 Ratio
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,748.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 6mm
Shrunk Diameter = 2mm
Colour = Black
Sleeve Type = Heat Shrink
Adhesive Lined = No
Shrink Ratio = 3:1
Sleeve Length = 7m
Material = Polyolefin
Flame Retardant = Yes
Halogen Free = No
Standards Met = UL

 
Part Number
700-4535 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,748.16

฿ 1,165.50

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 700-4535 in the RS PRO Heat Shrink Tubing, Black 6mm Sleeve Dia. x 7m Length 3:1 Ratio series.