1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Halogen Free Heat Shrink Tubing, Black 3mm Sleeve Dia. x 1.2m Length 3:1 Ratio【5 Pieces Per Package】

TUBE HEAT-SHRINKABLE TUBE

RS PRO Halogen Free Heat Shrink Tubing, Black 3mm Sleeve Dia. x 1.2m Length 3:1 Ratio
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,462.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 3mm
Shrunk Diameter = 1mm
Colour = Black
Sleeve Type = Heat Shrink
Adhesive Lined = No
Shrink Ratio = 3:1
Sleeve Length = 1.2m
Material = Polyolefin
Flame Retardant = Yes
Halogen Free = Yes

 
Part Number
281-2811 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,462.67

฿ 1,032.50

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 281-2811 in the RS PRO Halogen Free Heat Shrink Tubing, Black 3mm Sleeve Dia. x 1.2m Length 3:1 Ratio series.