1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Adhesive Lined Heat Shrink Tube, Red 12.7mm Sleeve Dia. x 1.2m Length 3:1 Ratio

HEAT SHRINK TUBE

RS PRO Adhesive Lined Heat Shrink Tube, Red 12.7mm Sleeve Dia. x 1.2m Length 3:1 Ratio
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 479.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Sleeve Diameter = 12.7mm
Shrunk Diameter = 4mm
Colour = Red
Sleeve Type = Heat Shrink
Adhesive Lined = Yes
Shrink Ratio = 3:1
Sleeve Length = 1.2m
Material = Polyolefin
Flame Retardant = Yes
Halogen Free = No

 
Part Number
2417472 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 479.24

฿ 338.30

HEAT SHRINK TUBE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2417472 in the RS PRO Adhesive Lined Heat Shrink Tube, Red 12.7mm Sleeve Dia. x 1.2m Length 3:1 Ratio series.