1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 25A gPV Ceramic Cartridge Fuse, 10 x 38mm

CARTRIDGE FUSES

RS PRO 25A gPV Ceramic Cartridge Fuse, 10 x 38mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 879.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 25A
Fuse Size = 10 x 38mm
Fuse Speed = gPV
Voltage Rating = 600V
Overall Length = 38mm
Diameter = 10mm
Overall Dimensions = 10 x 38mm
Body Material = Ceramic
Fuse Standard = IEC60269-6

 
Part Number
1884670 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 879.57

฿ 620.89

CARTRIDGE FUSES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1884670 in the RS PRO 25A gPV Ceramic Cartridge Fuse, 10 x 38mm series.