1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 12.5A FF Ceramic Cartridge Fuse, 6.3 x 32mm【10 Pieces Per Package】

CARTRIDGE FUSES

RS PRO 12.5A FF Ceramic Cartridge Fuse, 6.3 x 32mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,902.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 12.5A
Fuse Size = 6.3 x 32mm
Fuse Speed = FF
Voltage Rating = 500V ac
Body Material = Ceramic
UL Class = UL 248-13

 
Part Number
420224 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,902.72

฿ 1,268.54

CARTRIDGE FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 420224 in the RS PRO 12.5A FF Ceramic Cartridge Fuse, 6.3 x 32mm series.