1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO 1.6A F Glass Cartridge Fuse, 5 x 20mm【10 Pieces Per Package】

CARTRIDGE FUSES

RS PRO 1.6A F Glass Cartridge Fuse, 5 x 20mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 199.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 1.6A
Fuse Size = 5 x 20mm
Fuse Speed = F
Voltage Rating = 250V ac
Overall Length = 20mm
Diameter = 5mm
Overall Dimensions = 5 x 20mm
Body Material = Glass

 
Part Number
563457 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 199.50

฿ 140.83

CARTRIDGE FUSES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 563457 in the RS PRO 1.6A F Glass Cartridge Fuse, 5 x 20mm series.