1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO M25 x 1.5 Blanking Plug, Nylon 66, 24.7mm, Threaded【100 Pieces Per Package】

BLANKING PLUG

RS PRO M25 x 1.5 Blanking Plug, Nylon 66, 24.7mm, Threaded
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,124.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = M25 x 1.5
Hole Diameter = 24.7mm
Threaded/Unthreaded = Threaded
Material = Nylon 66
Plug Type = Blanking
Diameter = 29.7mm
Colour = Grey
Series = 86597

 
Part Number
8659770 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,124.19

฿ 793.57

BLANKING PLUG 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8659770 in the RS PRO M25 x 1.5 Blanking Plug, Nylon 66, 24.7mm, Threaded series.