1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO M25 to M20 Cable Gland Adaptor, Nylon 66, Enlarger Type【10 Pieces Per Package】

CABLE GLAND ADAPTORS

RS PRO M25 to M20 Cable Gland Adaptor, Nylon 66, Enlarger Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,017.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Enlarger
Interior Thread Size = M20 x 1.5
Exterior Thread Size = M25 x 1.5
Material = Nylon 66
Colour = Black
Thread Size = M25 → M20
Standards Met = UL 94V-2

 
Part Number
8229868 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,017.92

฿ 718.55

CABLE GLAND ADAPTORS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8229868 in the RS PRO M25 to M20 Cable Gland Adaptor, Nylon 66, Enlarger Type series.