1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Gland, PG21 Max. Cable Dia. 18mm, Nylon, Black, 13mm Min. Cable Dia., IP68, Without Locknut【5 Pieces Per Package】

CABLE GLANDS

RS PRO Cable Gland, PG21 Max. Cable Dia. 18mm, Nylon, Black, 13mm Min. Cable Dia., IP68, Without Locknut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 486.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = PG21
Maximum Cable Diameter = 18mm
Minimum Cable Diameter = 13mm
Material = Nylon 66
Colour = Black
Series = KSS PG THREAD (DIN STANDARD)
IP Rating = IP68
Locknut Included = No
Fire Behaviour = Flame Retardant, Self-extinguishing
Minimum Operating Temperature = +85°C
Operating Temperature Range = -40 °C→+85 °C

 
Part Number
2101355 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 486.53

฿ 343.44

CABLE GLANDS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2101355 in the RS PRO Cable Gland, PG21 Max. Cable Dia. 18mm, Nylon, Black, 13mm Min. Cable Dia., IP68, Without Locknut series.