1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Gland, PG11 Max. Cable Dia. 10mm, Nylon, Black, 5mm Min. Cable Dia., IP68, with Locknut【10 Pieces Per Package】 (Part Number)

CABLE GLANDS

RS PRO Cable Gland, PG11 Max. Cable Dia. 10mm, Nylon, Black, 5mm Min. Cable Dia., IP68, with Locknut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 877.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = PG11
Maximum Cable Diameter = 10mm
Minimum Cable Diameter = 5mm
Material = Nylon 66
Colour = Black
IP Rating = IP68
Locknut Included = Yes
Standards Met = UL 94 V-2

 
Part Number
8229678 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 877.75

฿ 619.60

CABLE GLANDS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8229678 in the RS PRO Cable Gland, PG11 Max. Cable Dia. 10mm, Nylon, Black, 5mm Min. Cable Dia., IP68, with Locknut series.